HDAM-15-17.0-S-13-2-P-TR - 2.00 mm x 1.20 mm HD Mezz Rugged, High-Density Open-Pin-Field Array Terminal

Features

  • Solder charge termination for ease of processing

  • Up to 299 I/Os

  • HD Mezz is a trademark of Molex Incorporated

  • Intermateable with Molex HD Mezz Arrays

  • Integrated guide posts to minimize contact damage when mating and unmating

  • Performance: Up to 9 GHz / 18 Gbps

  • Current rating: 1.8 A max

  • Voltage rating: 230 VAC/325 VDC max

  • 2.00 mm x 1.20 mm pitch

  • Open pin field design

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $48.548 $45.959 $44.233 $43.154 $34.406 $31.490 $25.659 $19.827
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

HDAF Series Thumbnail Image
HDAF

2.00 mm x 1.20 mm HD Mezz Rugged, High-Density Open-Pin-Field Array Socket
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
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.