HSEC6-028-01-S-DV-S-TR 0.60 mm Generate® High-Speed Edge Card Connector, Vertical

Features

  • PCIe® 6.0/CXL® 3.2 capable

  • Optional weld tab for mechanical strength

  • 0.60 mm pitch differential pair system

  • Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)

  • Edge Rate® contacts optimized for signal integrity performance

  • 0.60 mm pitch mating high-speed cable assembly (GC6) available

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • Current rating: 1.9 A max

  • Voltage rating: 240 VAC/ 339 VDC max

  • Mates with 1.60 (.062") thick cards

  • SureWare™ elevated edge card hardware available (SURE-EC); high-speed riser card/kit also available (H6RU)

OEM Pricing
Breaks 1 10 25 50 100 500 1000 2000
Price $7.876 $7.279 $6.881 $6.633 $5.498 $5.121 $4.365 $3.609
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Evaluation and Development Kits
HSEC6-DV SI Evaluation Kit

REF-213543-X.XX-01

Company: Samtec

Samtec 0.60 mm Edge Rate® Vertical High-Speed Edge Card Connectors offer 56 Gbps PAM4 performance in typical edge card applications. The HSEC6-DV SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing HSEC6-DV connectors. The HSEC6-DV SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for HSEC6-DV connectors. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
32 Gbps NRZ/64 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

HSEC6 Right-Angle edge card socket
HSEC6-RA

0.60 mm Generate® High-Speed Edge Card Connector, Right-Angle

Mating Connectors

Product Image for GC6-
GC6

0.60 mm Generate® High-Speed Edge Card Cable Assembly

Product Image for GC6-RF
GC6RF

Generate® High-Speed Test Cable

SureWare™ Edge Card Hardware
SURE-EC

SureWare™ Elevated Edge Card Hardware

H6RU 0.60 mm High-Speed Riser Card/Kit
H6RU

0.60 mm High-Speed Riser Card/Kit

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks GENERATE
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.