IDP1-03-A - 1mm (.0394 Inch) Pitch Wire to Wire Panel Mount Header Cable Connector Crimp Housings, Double Row, Plug / Male, Latching, Micro Mate™
The IDP1 is a socket housing for discrete wire termination. Using crimp contacts supplied loose or on reels for automatic application tooling, the IDP1 is polarized and is available in single- or double-row options.
Features
Fits .033” (0.84 mm), .062” (1.57 mm) and .090” (2.29 mm) thick panels
1.00 mm (.0394") pitch
Semi-auto assembly tooling available
Hand tool available
2 – 10 positions
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
| Ships Tomorrow: 64 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $0.760 | $0.624 | $0.499 | $0.295 | $0.249 | $0.239 | $0.216 | $0.193 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk (9600 parts per package) |