IPL1-105-03-STL-SH-K - .100in/2.54mm Mini Mate Wire-to-Board Header Connector, 5 Pin, 1 Row Horizontal, SMT 093, 30µin Gold/Tin Lead, Keyed Polarization
The IPL1 is part of Samtec's Mini Mate® series, and is a discrete wire header for use on printed circuit boards. The IPL1 is a .100" (2.54 mm) pitch connector available with surface mount and through-hole terminations. The high-temperature housing is polarized and fitted with a latching system for secure mating.
Features
Current rating to 3.8A @ 95°C
Vertical and horizontal surface mount
.100" (2.54 mm) pitch
Individually shrouded contacts
Single or double row
Vertical, right-angle and right-angle elevated through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $6.880 | $6.134 | $5.658 | $4.976 | $4.309 | $3.692 | $3.175 | $2.729 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IPL1-105-03-STL-SH-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| IPL1-105-03-STL-SH-K-TR | 0 | Tape & Reel | 1 | 250 | Packaging | No |
| IPL1-105-03-L-SH-K | 0 | Tube | 1 | 34 | Plating | No |
| IPL1-105-03-F-SH-K | 0 | Tube | 1 | 34 | Plating | No |
| IPL1-105-03-S-SH-K | 0 | Tube | 1 | 34 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (34 parts per package) |
