IPL1-111-01-FM-D-RA-P - 2.54mm (.1 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Single or Double Row, Vertical or Right Angle, Surface Mount (SMT) / Through Hole, Mini Mate®
The IPL1 is part of Samtec's Mini Mate® series, and is a discrete wire header for use on printed circuit boards. The IPL1 is a .100" (2.54 mm) pitch connector available with surface mount and through-hole terminations. The high-temperature housing is polarized and fitted with a latching system for secure mating.
Features
Current rating to 3.8A @ 95°C
Vertical and horizontal surface mount
.100" (2.54 mm) pitch
Individually shrouded contacts
Single or double row
Vertical, right-angle and right-angle elevated through-hole