IPL1-125-01-SM-D-RA-K - .100in/2.54mm Mini Mate Wire-to-Board Header Connector, 50 Pin, 2 Row, Right Angle, 30µin Gold/Sn, Keyed Polarization
The IPL1 is part of Samtec's Mini Mate® series, and is a discrete wire header for use on printed circuit boards. The IPL1 is a .100" (2.54 mm) pitch connector available with surface mount and through-hole terminations. The high-temperature housing is polarized and fitted with a latching system for secure mating.
Features
Current rating to 3.8A @ 95°C
Vertical and horizontal surface mount
.100" (2.54 mm) pitch
Individually shrouded contacts
Single or double row
Vertical, right-angle and right-angle elevated through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $18.805 | $17.170 | $16.128 | $14.358 | $12.432 | $10.651 | $9.162 | $7.874 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IPL1-125-01-S-D-RA-K | 0 | Tube | 1 | 8 | Plating | No |
| IPL1-125-01-STL-D-RA-K | 0 | Tube | 1 | 8 | Plating | No |
| IPL1-125-01-F-D-RA-K | 0 | Tube | 1 | 8 | Plating | No |
| IPL1-125-01-L-D-RA-K | 0 | Tube | 1 | 8 | Plating | No |
| IPL1-125-01-H-D-RA-K | 0 | Tube | 1 | 8 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (8 parts per package) |
