LL110-10SP-10SP-0300-1-02 - 110 GHz, Nitrowave® High-Performance Microwave Cable Assembly
Features
Frequency Range: DC to 110 GHz
LL110 end 2 options: 1.00 mm
Optimized coaxial structure using Nitrowave® cable technology
Dynamic Performance Layer (DPL) improves stability resulting in more accurate, dependable performance
Improved process controls
Low-loss, high-performance microwave cable assemblies with Samtec orange FEP jacket
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LL110-10SP-10SP-300-1-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| LL110-10SP-10SP-200-1-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| LL110-10SP-10SP-152-1-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| LL110-10SP-10SP-150-1-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| LL110-10SP-10SP-100-1-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| LL110-10SP-10SP-800-1-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
