LL110-10SP-10SP-250-1-04 110 GHz, Nitrowave® High-Performance Microwave Cable Assembly

Features

  • Frequency Range: DC to 110 GHz

  • LL110 end 2 options: 1.00 mm

  • Optimized coaxial structure using Nitrowave® cable technology

  • Dynamic Performance Layer (DPL) improves stability resulting in more accurate, dependable performance

  • Improved process controls

  • Low-loss, high-performance microwave cable assemblies with Samtec orange FEP jacket

Online Pricing is not available for this part.
Mates and Related Components

Mating Connectors

100-CMM 1.00 mm Precision RF Compression Mount Jack
100-CM

IN DEVELOPMENT - 50 Ohm 1.00 mm Jack, Vertical Compression Mount

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.20
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
PFAS Contains FEP and PTFE
Trademarks NITROWAVE
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.