MB1-120-01-FM-S-02-SL - 1.00 mm Mini Edge Card Socket With Guides
Features
Optional card guides
Single row design up to 50 pins
Current rating: 2.4 A max
Voltage rating: 250 VAC/354 VDC max
1.00 mm (.0394") pitch
Accepts .031" (0.80 mm) and .062" (1.60 mm) thick cards
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $6.214 | $5.617 | $5.220 | $4.971 | $3.913 | $3.561 | $2.856 | $2.151 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MB1-120-01-S-S-02-SL | 218 | Tube | 1 | 21 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (21 parts per package) |
