MB1-120-01-LM-S-01-SL - 1.00 mm Mini Edge Card Socket With Guides
Features
Optional card guides
Single row design up to 50 pins
Current rating: 2.4 A max
Voltage rating: 250 VAC/354 VDC max
1.00 mm (.0394") pitch
Accepts .031" (0.80 mm) and .062" (1.60 mm) thick cards
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $6.980 | $6.451 | $6.098 | $5.877 | $4.627 | $4.211 | $3.377 | $2.543 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MB1-120-01-F-S-01-SL | 0 | Tube | 1 | 21 | Plating | No |
| MB1-120-01-L-S-01-SL | 0 | Tube | 1 | 21 | Plating | No |
| MB1-120-01-FM-S-01-SL | 0 | Tube | 1 | 21 | Plating | No |
| MB1-120-01-S-S-01-SL | 0 | Tube | 1 | 21 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
