MCX7-P-P-HN-ST-SM1 - 75 Ohm MCX Jack or Plug, Board Connector
Features
Optimized for 3G SDI solutions
Performance to 6 GHz
Through-hole or surface mount
75 ohm performance
75 Ohm micro-mini interconnects also available (MMCX7 Series)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 301 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4500 |
| Price | $6.895 | $5.977 | $5.061 | $3.680 | $3.286 | $3.156 | $2.894 | $2.632 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MCX7-P-P-H-ST-SM1 | 1143 | Tray (V) | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
