MEC1-105-02-F-D-EM2-NP - 1.00 mm Mini Edge Card Socket, Vertical
Features
1.00 mm (.0394") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 140 pins polarized
Current rating: 2.2 A max
Voltage rating: 250 VAC/354 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.997 | $4.414 | $3.908 | $3.492 | $3.110 | $2.792 | $2.501 | $2.215 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC1-105-02-F-D-EM2-NP-FR | 0 | Tape & Reel | 125 | 125 | Packaging | No |
| MEC1-105-02-F-D-EM2-NP-TR | 0 | Tape & Reel | 1 | 125 | Packaging | No |
| MEC1-105-02-FM-D-EM2-NP | 0 | Tray | 1 | 66 | Plating | No |
| MEC1-105-02-L-D-EM2-NP | 0 | Tray | 59 | 59 | Plating | No |
| MEC1-105-02-S-D-EM2-NP | 0 | Tray | 66 | 66 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (66 parts per package) |
