MEC1-108-02-S-D-RA1-SL-FR - 1.00 mm Mini Edge Card Socket, Vertical
Features
1.00 mm (.0394") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 140 pins polarized
Current rating: 2.2 A max
Voltage rating: 250 VAC/354 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 250 | 500 | 1000 | 2000 |
| Price | $5.152 | $4.637 | $4.155 | $3.696 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC1-108-02-S-D-RA1-SL | 0 | Tube | 1 | 43 | Packaging | No |
| MEC1-108-02-S-D-RA1-SL-TR | 0 | Tape & Reel | 1 | 250 | Packaging | No |
| MEC1-108-02-F-D-RA1-SL-FR | 0 | Tape & Reel | 250 | 250 | Plating | No |
| MEC1-108-02-L-D-RA1-SL-FR | 0 | Tape & Reel | 250 | 250 | Plating | No |
| MEC1-108-02-SM-D-RA1-SL-FR | 0 | Tape & Reel | 250 | 250 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (250 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
