MEC1-130-02-L-D-RA1-SL-TR - 1mm 14 Gbps Mini Card Edge Connector, 60 Pin, .062in Card Mate, Right Angle, 10µin Gold/Tin, Solder Locks, Tape and Reel
Features
1.00 mm (.0394") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 140 pins polarized
Current rating: 2.2 A max
Voltage rating: 250 VAC/354 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.759 | $7.007 | $6.312 | $5.708 | $5.093 | $4.575 | $4.106 | $3.649 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC1-130-02-L-D-RA1-SL | 0 | Tube | 1 | 16 | Packaging | No |
| MEC1-130-02-L-D-RA1-SL-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| MEC1-130-02-S-D-RA1-SL-TR | 0 | Tape & Reel | 1 | 200 | Plating | No |
| MEC1-130-02-F-D-RA1-SL-TR | 0 | Tape & Reel | 1 | 200 | Plating | No |
| MEC1-130-02-LM-D-RA1-SL-TR | 0 | Tape & Reel | 1 | 200 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (200 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
