MEC5-100-01-S-DV-W1-K-TR 0.50 mm Mini Edge Card Connector, Vertical
Features
56 Gbps PAM4 performance
0.50 mm (.0197") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 160 pins
Current rating: 1.5 A max
Voltage rating: 125 VAC/177 VDC max
Optional board lock and weld tab
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 1800 |
| Price | $14.121 | $13.052 | $12.338 | $11.892 | $9.885 | $9.217 | $7.879 | $6.542 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC5-100-01-L-DV-W1-K-TR | 0 | Tape & Reel | 1 | 225 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (225 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
