MEC5-110-01-L-DV-W1-K - 0.50 mm Mini Edge Card Connector, Vertical

Features

  • Current rating: 1.5 A max

  • Voltage rating: 125 VAC/177 VDC max

  • Optional board lock and weld tab

OEM Pricing
Breaks 1 10 25 50 100 500 1000 1881
Price $13.099 $12.106 $11.445 $11.030 $9.170 $8.549 $7.308 $6.067
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
56 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

Series Image for MEC5-RA
MEC5-RA

0.50 mm Mini Edge Card Connector, Right-Angle

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.