MEC6-110-02-L-D-RA1 - 0.635 mm Mini Edge Card Connector, Right-Angle
Features
Double row design up to 100 pins
0.635 mm (.025") pitch
Accepts .062" (1.60 mm) thick cards
Current rating: 2.4 A max
Voltage rating: 185 VAC/262 VDC max
Standard alignment pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 120 | 480 | 960 | 3480 |
| Price | $4.830 | $4.467 | $3.741 | $3.015 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC6-110-02-L-D-RA1-TR | 1021 | Tape & Reel | 1 | 300 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (120 parts per package) |
