MEC6-110-02-L-DV-A-LC 0.635 mm Mini Edge Card Connector, Vertical

Features

  • 0.635 mm (.025") pitch

  • Accepts .062" (1.60 mm) thick cards

  • Double row design up to 140 pins

  • Current rating: 2.4 A max

OEM Pricing
Breaks 1 25 50 100 500 1000 2500 4500
Price $5.968 $5.394 $5.013 $4.774 $3.923 $3.639 $3.073 $2.505
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
14 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

MEC6-RA Series Thumbnail Image
MEC6-RA

0.635 mm Mini Edge Card Connector, Right-Angle

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.