MEC6-110-02-L-DV-K-TR 0.635 mm Mini Edge Card Connector, Vertical
Features
0.635 mm (.025") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 140 pins
Current rating: 2.4 A max
Voltage rating: 185 VAC/262 VDC max
Standard alignment pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4500 |
| Price | $5.986 | $5.411 | $5.028 | $4.789 | $3.937 | $3.653 | $3.085 | $2.517 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC6-110-02-L-DV-K | 0 | Tray | 88 | 88 | Packaging | No |
| MEC6-110-02-L-DV-K-FR | 0 | Tape & Reel | 225 | 225 | Packaging | No |
| MEC6-110-02-S-DV-K-TR | 0 | Tape & Reel | 1 | 225 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (225 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
