MEC6-110-02-S-DV-A-K - 0.635 mm Mini Edge Card Connector, Vertical
Features
0.635 mm (.025") pitch
Accepts .062" (1.60 mm) thick cards
Double row design up to 140 pins
Current rating: 2.4 A max
Voltage rating: 185 VAC/262 VDC max
Standard alignment pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 88 | 176 | 440 | 968 | 3344 |
| Price | $6.458 | $5.289 | $4.900 | $4.120 | $3.341 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC6-110-02-S-DV-A-K-FR | 0 | Tape & Reel | 225 | 225 | Packaging | No |
| MEC6-110-02-S-DV-A-K-TR | 0 | Tape & Reel | 1 | 225 | Packaging | No |
| MEC6-110-02-L-DV-A-K | 0 | Tray | 88 | 88 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (88 parts per package) |
