MEC6-140-02-S-D-RA1 - .635mm/.025in 14 Gbps Micro Card Edge Connector, 80 Pin, .062in Card Mate, Right Angle, 30µin Gold/Tin
Features
Double row design up to 100 pins
0.635 mm (.025") pitch
Accepts .062" (1.60 mm) thick cards
Current rating: 2.4 A max
Voltage rating: 185 VAC/262 VDC max
Standard alignment pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 90 | 180 | 270 | 450 | 1800 |
| Price | $12.049 | $9.832 | $9.093 | $7.615 | $6.136 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MEC6-140-02-S-D-RA1-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| MEC6-140-02-S-D-RA1-TR | 0 | Tape & Reel | 1 | 225 | Packaging | No |
| MEC6-140-02-L-D-RA1 | 0 | Tray | 90 | 90 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (90 parts per package) |
