MECF-20-01-L-DV-NP-K-TR .050" Mini Edge Card Connector, Vertical
Features
25 Gbps performance
.050" (1.27 mm) pitch
Accepts .062" (1.60 mm) and .093" (2.36 mm) thick cards
Double row design up to 100 pins polarized
Current rating: 3.5 A max
Voltage rating: 280 VAC/396 VDC max
Rugged weld tab option
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4250 |
| Price | $6.654 | $6.015 | $5.589 | $5.323 | $4.317 | $3.982 | $3.311 | $2.640 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (250 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |