MH081-01BJ1-000000-1984 Micro High Frequency RF Cable Assembly, 0.81 mm DIA Coax Cable

Features

  • Operating Temp: -40 ºC to +90 ºC

  • Frequency Range: 6 GHz max (cable & connector dependent)

  • Insertion Loss: See MH081 Graph

  • Bend Radius: 5.0 mm Min

Online Pricing is not available for this part.
Part-specific Documents
Prints
Mates and Related Components

Mating Connectors

SMA--TH Series Thumbnail Image
SMA

50 Ohm SMA Jack Board Connector

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E71636
RoHS compliant
Trade Compliance
HTS Code 8544.20
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.