Low Frequency RF Cables

Standard off-the-shelf, traditional sub-6 GHz frequency cable assemblies with RG type cable (316, 174, 178, 58, 179, 6), 0.81 and 1.13 mm Micro High Frequency, 12G-SDI and Samtec optimized varieties with mix-and-match standard 50 and 75 ohm end options.

Features

  • Variety of standard 50 and 75 ohm interface types: Micro High Frequency (MHF), SMA, MCX, MMCX, MMCXV, TNC, BNC, SMB, High-Density BNC and DIN 1.0/2.3

  • 12G-SDI optimized 75 ohm BNC and High-Density BNC solutions

  • Non-magnetic options available for medical and aerospace applications

  • Cable lengths standard up to 10 meters (less than 10 meters as custom RSP; contact [email protected])

  • Cable management available

  • Mix-and-match end options blend application-specific customization with the simplicity and lead time efficiencies of an off-the-shelf assembly

Products

MH081 - Micro High Frequency RF Cable Assembly, 0.81 mm DIA Coax Cable

Features
MH081 Series Thumbnail Image

MH113 - Micro High Frequency RF Cable Assembly, 1.13 mm DIA Coax Cable

Features
MH113 Series Thumbnail Image

RF178 - 50 Ohm RF Cable Assembly, RG 178 Cable

Features
  • 28 AWG, RG 178 cable

  • RF178 end 2 options: SMA, MCX, MMCX, TNC, N Type, BNC and SMB. Visit the next page to build your solution.

  • Single or double ended

  • Non-magnetic options available for medical and aerospace applications

  • Impedance: 50 Ω

  • VSWR: See RF178 Graph

  • Bend Radius: 10.2 mm Min

  • Capacitance: 96 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 5 GHz Max. (cable & connector dependent)

  • Insertion Loss: See RF178 Graph

RF178 Series Thumbnail Image

RF174 - 50 Ohm RF Cable Assembly, RG 174 Cable

Features
  • 24 AWG, RG 174 cable

  • RF174 end 2 options: SMA, MCX, MMCX, TNC, N Type, BNC and SMB. Visit the next page to build your solution.

  • Single or double ended

  • Non-magnetic options available for medical and aerospace applications

  • Impedance: 50 Ω

  • VSWR: See RF174 Graph

  • Bend Radius: 25.4 mm Min

  • Capacitance: 101 pF/meter

  • Operating Temp: -20 ºC to +80 ºC

  • Frequency Range: 6 GHz max (cable & connector dependent)

  • Insertion Loss: See RF174 Graph

RF174 Series Thumbnail Image

RF316 - 50 Ohm RF Cable Assembly, RG 316 Cable

Features
  • 24 AWG, RG 316 cable

  • RF316 end 2 options: SMA, MCX, MMCX, TNC, N Type, BNC and SMB. Visit the next page to build your solution.

  • Single or double ended

  • Non-magnetic options available for medical and aerospace applications

  • Impedance: 50 Ω

  • VSWR: See RF316 Graph

  • Bend Radius: 12.8 mm Min

  • Capacitance: 96 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 6 GHz max (cable & connector dependent)

  • Insertion Loss: See RF316 Graph

RF316 Series Thumbnail Image

RS316 - 50 Ohm RF Cable Assembly, Double Shielded RG 316 Cable

Features
  • Double Shielded, 24 AWG, RG cable

  • RS316 end 2 options: SMA, MCX, MMCX, TNC and BNC. Visit the next page to build your solution.

  • Single or double ended

  • Non-magnetic options available for medical and aerospace applications

  • Impedance: 50 Ω

  • Bend Radius: 12.8 mm Min

  • Capacitance: 95.8 pF/meter

  • Operating Temp: -50 ºC to +165 ºC

  • Frequency Range: 6 GHz max (cable & connector dependent)

RS316 Series Thumbnail Image

RF058 - 50 Ohm RF Cable Assembly, RG 58 Cable

Features
RF058 Series Thumbnail Image

RF179 - 75 Ohm RF Cable Assembly, RG 179 Cable

Features
RF179 Series Thumbnail Image

RFB8T - 75 Ohm RF Cable Assembly, 1855A Cable

Features
  • 23 AWG, Belden 1855A cable

  • RFB8T end 2 options: DIN 1.0/2.3 and High-Density BNC. Visit the next page to build your solution.

  • Impedance: 75 Ω

  • Bend Radius: 38.1 mm Min

  • Capacitance: 55.7 pF/meter

  • Operating Temp: -30 ºC to +75 ºC

  • Frequency Range: 3.5 GHz max (cable & connector dependent)

RFB8T Series Thumbnail Image

RFC8T - 12G-SDI 75 Ohm Cable Assembly, 4855R Cable

Features
  • 23 AWG, Mini RG 59, Belden 4855R cable

  • RFC8T end 2 options: DIN 1.0/2.3 and High-Density BNC. Visit the next page to build your solution.

  • Optimized for 12G-SDI Broadcast Video solutions

  • Impedance: 75 Ω

  • Bend Radius: 41 mm Min

  • Operating Temp: -30 ºC to +75 ºC

  • Frequency Range: DC to 12 GHz

  • Velocity of Propagation: 82%

  • Capacitance: 53.5 pF/meter

  • Time Delay: 4.07 ns/meter

  • Insertion Loss: See RFC8T Graph

  • Return Loss: DC to 1.485 GHz = -20 dB; 1.485 GHz to 9 GHz = -15 dB; 9 GHz to 12 GHz = -5 dB (typical)

  • Power Handling: See RFC8T Graph

Product Image for RFC8T-

RFB6T - 75 Ohm RF Cable Assembly, 1694A Cable

Features
RFB6T Series Thumbnail Image

RFC6T - 12G-SDI 75 Ohm Cable Assembly, 4694R Cable

Features
  • 18 AWG, RG 6, Belden 4694R cable

  • RFC6T end 2 options: BNC, DIN 1.0/2.3 and High-Density BNC. Visit the next page to build your solution.

  • Optimized for 12G-SDI Broadcast Video solutions

  • Impedance: 75 Ω

  • Bend Radius: 70 mm Min

  • Capacitance: 52.2 pF/meter

  • Frequency Range: 12 GHz max (cable & connector dependent)

  • Velocity of Propagation: 85%

  • Time Delay: 3.94 ns/meter

  • Insertion Loss: See RFC6T Graph

  • Power Handling: See RFC6T Graph

  • Operating Temp: -55 ºC to +85 ºC

Product Image for RFC6T-

RFA6T - 75 Ohm RF Cable Assembly, RG 6 Cable

Features
RFA6T Series Thumbnail Image

C28S - Circular RF Shielded Twisted Pair Twinax Cable Assembly

Features
  • 100 ohm differential pair signal routing

  • 28 AWG shielded twisted pair cable

  • Straight or right-angle plug, and bulkhead jack end options available

  • Variety of cable lengths

C28S Series Thumbnail Image

RF047 - 50 Ohm .047" Diameter RF Flexible Cable Assembly

Features
RF047 Series Thumbnail Image

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More RF Cable Assemblies