MH081-MH1RP-303030-0072 - Micro High Frequency RF Cable Assembly, 0.81 mm DIA Coax Cable
Features
34 AWG, 0.81 mm (.032") diameter cable
MH081 end 2 options: MHF1 & MHF3 Type plugs and SMA. Visit the next page to build your solution.
U.FL and W.FL types
Impedance: 50 Ω
VSWR: See MH081 Graph
Capacitance: 100 pF/meter
Operating Temp: -40 ºC to +90 ºC
Frequency Range: 6 GHz max (cable & connector dependent)
Insertion Loss: See MH081 Graph
Bend Radius: 5.0 mm Min
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MH081-MH1RP-303030-0085 | 0 | Bulk | 1 | 0 | Cable Length | No |
| MH081-MH1RP-303030-0050 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MH081-MH1RP-303030-0100 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MH081-MH1RP-303030-0040 | 0 | Bulk | 1 | 0 | Cable Length | No |
| MH081-MH1RP-303030-0030 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MH081-MH1RP-303030-0150 | 0 | Bulk | 1 | 0 | Cable Length | No |
| MH081-MH1RP-303030-0200 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MH081-MH1RP-303030-0203 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MH081-MH1RP-303030-0300 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MH081-MH1RP-303030-0750 | 0 | Bulk | 1 | 0 | Cable Length | No |
| MH081-MH1RP-303030-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
