MH113-01BJ1-000000-0254 Micro High Frequency RF Cable Assembly, 1.13 mm DIA Coax Cable
Features
31 AWG, 1.13 mm (.045") diameter cable
MH113 end 2 options: MHF1 Type plug and SMA. Visit the next page to build your solution.
U.FL type
Impedance: 50 Ω
VSWR: See MH113 Graph
Bend Radius: 6.8 mm Min
Capacitance: 95 pF/meter
Operating Temp: -40 ºC to +90 ºC
Frequency Range: 6 GHz max (cable & connector dependent)
Insertion Loss: See MH113 Graph
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Packaging Notes |
|---|
| Packaging Type: Bulk |