MMCX-J-P-H-ST-SM1 - Micro-Mini RF Plug, Cable Component
Features
50 ohm impedance
Performance to 6 GHz
Vertical jack/plug or right-angle jack
Non-magnetic option available for medical and aerospace applications
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 100 | 250 | 500 | 1000 | 2500 | 5000 | 10000 |
| Price | $2.667 | $2.562 | $2.457 | $2.289 | $2.058 | $1.785 | $1.523 | $1.334 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMCX-J-P-H-ST-SM1-FR | 0 | Tape & Reel | 850 | 850 | Packaging | No |
| MMCX-J-P-H-ST-SM1-TR | 0 | Tape & Reel | 1 | 850 | Packaging | No |
| MMCX-J-P-H-ST-SM1-SHL | 0 | Bulk | 1 | 0 | Plating | No |
| MMCX-J-P-H-ST-SM1-SKT | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (100 parts per package) |
