MMCX7-J-P-GF-RA-TH2 - 75 Ohm MMCX Jack or Plug, Through-Hole Mount

Features

  • 75 ohm impedance

  • Performance to 6 GHz

  • Vertical orientation

Online Pricing is not available for this part.
Part-specific Documents
Mates and Related Components

Related Components

MMCX7-CA Series Thumbnail Image
MMCX7-CA

75 Ohm MMCX Jack or Plug, Cable Connectors

Mating Connectors

RF179 Series Thumbnail Image
RF179

75 Ohm RF Cable Assembly, RG 179 Cable

GRF7H-C Series Thumbnail Image
GRF7H-C

5.00 mm 75 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

MMCX7-TH Series Thumbnail Image
MMCX7-TH

75 Ohm MMCX Jack or Plug, Through-Hole Mount

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: TAIWAN. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.