MMCX7-J-P-GF-ST-TH1 - 75 Ohm MMCX Jack or Plug, Through-Hole Mount
Features
75 ohm impedance
Performance to 6 GHz
Vertical orientation
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 7927 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4400 |
| Price | $7.216 | $6.252 | $5.287 | $3.847 | $3.442 | $3.299 | $3.024 | $2.751 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMCX7-J-P-HF-ST-TH1 | 9714 | Tray | 1 | 200 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tray (200 parts per package) |
