MMSD-10-20C-F-03.02-S-P - 2.54mm (.1 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Socket / Female to Socket / Female, Plastic or Metal Latch, Mini Mate®

The MMSD is part of Samtec's Mini Mate® series, and is a cable assembly for wire-to-board and wire-to-wire applications. The MMSD features a double-row 0.100" (2.54mm) pitch connector and PVC cable. The cable assembly is available in single- and double-ended variations.

Features

  • Current rating to 3.8A @ 95°C with 20 AWG

  • Mating shrouded terminal strips available

  • Metal or plastic latches

  • Polarized, double row system to 50 pins

  • 20 to 30 AWG PVC wire

OEM Pricing
Breaks 1 10 25 50 100 500 1000 2000
Price $7.966 $7.363 $6.961 $6.709 $5.615 $5.250 $4.521 $3.791
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

2.54 mm Double Row Mini Mate® Family

Contact Related Series
Housing Contact Cable Assembly Hand Tool Applicator
IPD1 CC79L MMSD CAT-HT-179-2030-13 CAT-MC-179-XXXX-XX-01
CC79R MMSDT
Terminal Related Series
Housing Terminal Cable Assembly Panel Assembly Board Assembly Hand Tool Applicator
IPM1 T1M74-L MMTD MRTD IPL1 CAT-HT-174-2030-13 CAT-MC-174-XXXX-XX-01
IPR1 T1M74-R MMTDT MRTDT
Interactive Power Chart

USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony, Beryllium & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks MINI MATE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.