MMSD-12-24C-L-03.25-D-K-LDS - 2.54mm (.1 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Socket / Female to Socket / Female, Plastic or Metal Latch, Mini Mate®
The MMSD is part of Samtec's Mini Mate® series, and is a cable assembly for wire-to-board and wire-to-wire applications. The MMSD features a double-row 0.100" (2.54mm) pitch connector and PVC cable. The cable assembly is available in single- and double-ended variations.
Features
Current rating to 3.8A @ 95°C with 20 AWG
Mating shrouded terminal strips available
Metal or plastic latches
Polarized, double row system to 50 pins
20 to 30 AWG PVC wire
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $13.635 | $12.908 | $12.423 | $12.120 | $10.143 | $9.484 | $8.166 | $6.849 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMSD-12-24C-L-03.60-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-04.00-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-04.20-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-04.60-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-07.50-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-08.30-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-09.10-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-09.30-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-09.90-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-10.00-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-10.10-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-11.90-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-12.00-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-13.80-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-15.80-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSD-12-24C-L-24.00-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
