MMSS-03-20-S-15.75-D-K-LDS - 2.54mm (.1 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Socket / Female to Socket / Female, Plastic or Metal Latch, Mini Mate®
The MMSS is part of Samtec's Mini Mate® series, and is a cable assembly for wire-to-board and wire-to-wire applications. The MMSS features a single-row 0.100" (2.54mm) pitch connector and PVC cable. The cable assembly is available in single- and double-ended variations.
Features
Mating shrouded terminal strips available
Metal or plastic latches
Polarized, single row system to 25 pins
20 to 30 AWG PVC wire
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $4.051 | $3.303 | $2.804 | $2.493 | $2.087 | $1.951 | $1.680 | $1.409 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMSS-03-20-S-12.00-D-K-LDS | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MMSS-03-20-S-11.81-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSS-03-20-S-09.84-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSS-03-20-S-08.86-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSS-03-20-S-06.50-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSS-03-20-S-05.51-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSS-03-20-S-27.56-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSS-03-20-S-03.25-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSS-03-20-S-35.45-D-K-LDS | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Layer |
