MMSST-03-24-L-07.95-D-K-LUS - 2.54mm (.1 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Socket / Female to Socket / Female, Teflon™ Fluoropolymer (FEP), Plastic or Metal Latch, Mini Mate®
The MMSST is part of Samtec's Mini Mate® series, and is a cable assembly for cable-to-board and cable-to-cable applications. The MMSDT features a single row .100" (2.54 mm) pitch connector and Teflon™ fluoropolymer wire. The cable assembly is available in single and double ended variations.
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
Mating shrouded terminal strips available
Metal or plastic latches
Polarized, single row system to 25 pins
20 to 30 AWG Teflon™ fluoropolymer cable
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.217 | $2.624 | $2.227 | $1.980 | $1.704 | $1.612 | $1.429 | $1.246 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMSST-03-24-L-08.00-D-K-LUS | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-07.17-D-K-LUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-09.00-D-K-LUS | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-09.72-D-K-LUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-06.00-D-K-LUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-10.00-D-K-LUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-05.59-D-K-LUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-10.31-D-K-LUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-04.02-D-K-LUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-04.00-D-K-LUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-12.00-D-K-LUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-03.25-D-K-LUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-14.65-D-K-LUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-24.00-D-K-LUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMSST-03-24-L-36.00-D-K-LUS | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Layer |
