MMTD-02-20-L-40.00-S - 2.54mm (.1 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Plug / Male to Socket / Female, Latching, Mini Mate®
Features
Polarized, double row system to 50 pins
20 to 30 AWG PVC wire
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4750 |
| Price | $4.752 | $4.296 | $3.992 | $3.802 | $3.273 | $3.097 | $2.744 | $2.391 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMTD-02-20-L-24.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-02-20-L-19.80-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-02-20-L-08.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-02-20-L-06.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-02-20-L-03.94-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-02-20-L-03.25-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-02-20-L-03.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
