MMTD-04-24-L-04.37-S - 2.54mm (.1 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Plug / Male to Socket / Female, Latching, Mini Mate®
Features
Polarized, double row system to 50 pins
20 to 30 AWG PVC wire
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $6.255 | $5.654 | $5.254 | $5.004 | $4.308 | $4.076 | $3.611 | $3.147 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMTD-04-24-L-04.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-04-24-L-03.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-04-24-L-06.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-04-24-L-10.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-04-24-L-12.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-04-24-L-18.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-04-24-L-20.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-04-24-L-39.37-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-04-24-L-60.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
