MMTD-05-24C-L-04.00-S - 2.54mm (.1 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Plug / Male to Socket / Female, Latching, Mini Mate®
Features
Polarized, double row system to 50 pins
20 to 30 AWG PVC wire
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.723 | $7.138 | $6.748 | $6.504 | $5.599 | $5.297 | $4.694 | $4.089 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMTD-05-24C-L-03.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-05-24C-L-06.00-S | 0 | Bulk | 1 | 0 | Cable Length | No |
| MMTD-05-24C-L-08.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-05-24C-L-10.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-05-24C-L-15.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-05-24C-L-24.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-05-24C-L-40.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
