MMTD-13-28-L-20.80-D-TUS - 2.54mm (.1 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Plug / Male to Socket / Female, Latching, Mini Mate®
Features
Polarized, double row system to 50 pins
20 to 30 AWG PVC wire
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 750 |
| Price | $24.668 | $23.353 | $22.476 | $21.927 | $18.875 | $17.858 | $15.823 | $13.788 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMTD-13-28-L-20.87-D-TUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-13-28-L-27.56-D-TUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-13-28-L-10.02-D-TUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTD-13-28-L-05.51-D-TUS | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Layer |
