MMTDT-05-20-L-03.00-S - 2.54mm (.1 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Plug / Male to Socket / Female, Teflon™ Fluoropolymer (FEP), Latching, Mini Mate®
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
Polarized, double row system to 50 pins
20 to 30 AWG Teflon™ fluoropolymer cable
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 3500 |
| Price | $7.128 | $6.444 | $5.987 | $5.702 | $4.773 | $4.462 | $3.842 | $3.223 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMTDT-05-20-F-03.00-S | 0 | Layer | 1 | 0 | Plating | No |
| MMTDT-05-20-L-08.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTDT-05-20-L-40.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
