MMTDT-10-28-L-37.83-S - 2.54mm (.1 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Double Row, Plug / Male to Socket / Female, Teflon™ Fluoropolymer (FEP), Latching, Mini Mate®
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
Polarized, double row system to 50 pins
20 to 30 AWG Teflon™ fluoropolymer cable
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $23.398 | $22.151 | $21.319 | $20.799 | $17.973 | $17.031 | $15.147 | $13.263 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMTDT-10-28-L-36.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTDT-10-28-L-48.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTDT-10-28-L-24.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTDT-10-28-L-15.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTDT-10-28-L-78.78-S | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
