MMTS-02-24C-F-99.99-S - 2.54mm (.1 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Plug / Male to Plug / Male, Latching, Mini Mate®
Features
Polarized, single row system to 25 pins
20 to 30 AWG PVC wire
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5500 |
| Price | $3.739 | $3.380 | $3.141 | $2.991 | $2.575 | $2.437 | $2.159 | $1.881 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMTS-02-24C-F-18.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTS-02-24C-F-12.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTS-02-24C-F-07.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTS-02-24C-F-06.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTS-02-24C-F-05.50-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTS-02-24C-F-03.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
