MMTST-02-24-L-24.00-S - 2.54mm (.1 Inch) Pitch Wire to Board / Wire to Wire Header Cables, Single Row, Plug / Male to Plug / Male, Teflon™ Fluoropolymer (FEP), Mini Mate®
Features
20 to 30 AWG Teflon™ fluoropolymer cable
Polarized, single row system to 25 pins
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.903 | $3.183 | $2.702 | $2.402 | $2.011 | $1.879 | $1.619 | $1.358 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MMTST-02-24-L-18.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTST-02-24-L-17.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTST-02-24-L-12.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTST-02-24-L-10.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTST-02-24-L-06.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTST-02-24-L-04.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| MMTST-02-24-L-03.25-S | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
