MPSS-04-14-L-07.87-DR-NUS 5mm (.1969 Inch) Pitch High Power Wire to Board Header Cables, Socket / Female to Socket / Female, Latching, PowerStrip™/30 Amps
Features
14 and 16 AWG cable
2 to 8 power positions
5.00 mm (.1969") pitch
High-power dual leaf style contact
Polarized with rugged latching system
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $17.409 | $16.481 | $15.861 | $15.474 | $12.951 | $12.110 | $10.427 | $8.744 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MPSS-04-14-L-08.50-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-07.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-06.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-05.91-DR-NUS | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-10.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-05.50-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-04.33-DR-NUS | 0 | Bulk | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-04.25-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-04.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-03.94-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-11.81-DR-NUS | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-12.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-03.26-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-03.25-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-12.50-DR-NUS | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-12.60-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-15.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-16.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-18.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-04-14-L-19.68-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
