MPSS-08-14-L-19.93-SR 5mm (.1969 Inch) Pitch High Power Wire to Board Header Cables, Socket / Female to Socket / Female, Latching, PowerStrip™/30 Amps
Features
14 and 16 AWG cable
2 to 8 power positions
5.00 mm (.1969") pitch
High-power dual leaf style contact
Polarized with rugged latching system
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $22.645 | $21.437 | $20.632 | $20.129 | $16.847 | $15.752 | $13.563 | $11.374 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MPSS-08-14-L-20.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-21.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-18.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-16.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-24.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-15.75-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-15.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-13.00-SR | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-12.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-11.81-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-10.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-30.00-SR | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-08.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-06.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-05.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-04.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-36.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-03.25-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-39.00-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-L-39.40-SR | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
