MPSS-08-14-T-70.87-DR-NUS 5mm (.1969 Inch) Pitch High Power Wire to Board Header Cables, Socket / Female to Socket / Female, Latching, PowerStrip™/30 Amps
Features
14 and 16 AWG cable
2 to 8 power positions
5.00 mm (.1969") pitch
High-power dual leaf style contact
Polarized with rugged latching system
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $36.563 | $34.613 | $33.312 | $32.501 | $27.199 | $25.433 | $21.899 | $18.365 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MPSS-08-14-T-80.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-T-33.46-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-T-32.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-T-22.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-T-19.68-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-T-12.00-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-T-10.00-DR-NUS | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| MPSS-08-14-T-07.87-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| MPSS-08-14-T-03.25-DR-NUS | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
