MPT-03-01-01-L-RA-SD 5mm (.1969 Inch) Pitch High Power Board to Board / Wire to Board Shrouded Box Header Connectors, Vertical or Right Angle, Locking Clip Option, PowerStrip™/30 Amps
Features
2 to 8 power positions
Current rating: 28 A max
Voltage rating: 575 VAC/813 VDC max
5.00 mm (.1969") pitch
High-power dual blade contact
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4896 |
| Price | $5.308 | $4.799 | $4.459 | $4.247 | $3.531 | $3.291 | $2.814 | $2.337 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MPT-03-01-01-T-RA-SD | 0 | Tray | 1 | 72 | Plating | No |
| MPT-03-01-03-L-RA-SD | 0 | Tray | 1 | 72 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (72 parts per package) |
