MPT-06-01-01-L-RA-LC - 30A Blade Power Header Connector, Right Angle, 6 Power Pins, 10µin Gold/Tin, .062in PCB, Locking Clip
Features
2 to 8 power positions
Current rating: 28 A max
Voltage rating: 575 VAC/813 VDC max
5.00 mm (.1969") pitch
High-power dual blade contact
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.287 | $6.735 | $6.366 | $6.136 | $5.141 | $4.809 | $4.146 | $3.482 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MPT-06-01-01-T-RA-LC | 0 | Tray | 1 | 48 | Plating | No |
| MPT-06-01-03-L-RA-LC | 0 | Tray | 1 | 48 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (48 parts per package) |
