MPTC-01-04-01-6.30-03-T-V - 5mm (.1969 Inch) / 2mm (.0787 Inch) Pitch High Power / Signal, Board to Board / Wire to Board Shrouded Box Header Connectors, Vertical or Right Angle, Locking Clip Option, PowerStrip™/30 Amps
Features
High-power dual blade contact
2 or 4 power positions
5.00 mm (.1969") pitch for power contacts
16, 24, 40 or 80 signal pins
Current rating: 28 A max (power blade), 5 A max (signal pin)
Voltage rating: 250 VAC / 353 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 7250 |
| Price | $3.966 | $3.234 | $2.747 | $2.441 | $2.092 | $1.976 | $1.743 | $1.511 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MPTC-01-04-01-6.30-03-L-V | 0 | Tray | 1 | 99 | Plating | No |
| MPTC-01-04-01-6.30-01-T-V | 0 | Tray | 1 | 90 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (90 parts per package) |
