MRTD-05-20-L-12.00 2.54mm (.1 Inch) Pitch Wire to Wire Panel Mount Header Cables, Double Row, Plug / Male to Socket / Female, Plastic or Metal Latch, Mini Mate®
Features
Polarized, double row system to 30 pins
20 to 28 AWG PVC wire
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4000 |
| Price | $5.643 | $5.101 | $4.741 | $4.515 | $3.887 | $3.677 | $3.258 | $2.839 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MRTD-05-20-L-12.0 | 0 | Layer | 1 | 0 | Cable Length | No |
| MRTD-05-20-L-16.0 | 0 | Layer | 1 | 0 | Cable Length | No |
| MRTD-05-20-L-06.0 | 0 | Bulk | 1 | 0 | Cable Length | No |
| MRTD-05-20-L-05.0 | 0 | Layer | 1 | 0 | Cable Length | No |
| MRTD-05-20-L-36.0 | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
