PRF06-P-C-EP-185-RS Precision N Type Cable Connector

Features

  • Contact Samtec's RF Group for more information.

  • N Type precision RF cable connectors

  • Prints available

Online Pricing is not available for this part.
Prints
PRF06-P-C-EP-142-SS - N Plug, Solder Clamp for HARBOUR LL142 Cable
PRF06-P-C-EP-190-SS - N Plug, Solder Clamp for SEMFLEX HP190 Cable
PRF06-P-C-EP-335-SS - N Plug, Solder Clamp for HARBOUR LL335 Cable
PRF06-P-C-EP-290-SS - N Plug, Solder Clamp for SEMFLEX LA290 Cable
PRF06-P-C-EP-142A-SS - N Plug, Solder Clamp for HARBOUR SB142 Cable
PRF06-P-C-EP-305-SS - N Plug, Solder Clamp for SEMFLEX HP305 Cable
PRF06-P-C-EP-335-RS - N Right-Angle Plug, Solder Clamp for HARBOUR LL335 Cable
PRF06-J-C-EP-142-BS - N Bulkhead Jack, Solder Clamp for HARBOUR LL142 Cable
PRF06-J-C-EP-190-BS - N Bulkhead Jack, Solder Clamp for SEMFLEX HP190 Cable
PRF06-P-C-EP-120A-SS - N Plug, Solder Clamp for SEMFLEX HP120 Cable
PRF06-J-C-EP-402-4S - N Jack, 4-Hole Flange, Solder Clamp for RG-402 Cable
PRF06-P-C-EP-142-RS - N Right-Angle Plug, Solder Clamp for HARBOUR LL142 Cable
PRF06-P-C-EP-190-RS - N Right-Angle Plug, Solder Clamp for SEMFLEX HP190 Cable
PRF06-J-C-EP-290-BS - N Bulkhead Jack, Solder Clamp for SEMFLEX LA290 Cable
PRF06-P-C-EP-141A-SS - N Plug, Solder Clamp for HARBOUR SS402 Cable
PRF06-J-C-EP-335-BS - N Bulkhead Jack, Solder Clamp for HARBOUR LL335 Cable
PRF06-P-C-EP-335A-SS - N Plug, Solder Clamp for HARBOUR LL335i Cable
PRF06-P-C-EP-290-RS - N Right Angle Plug, Solder Clamp for SEMFLEX LA290 Cable
PRF06-P-C-EP-300A-SS - N Plug, Solder Clamp for Maxgain 300 Cable
PRF06-P-C-EP-335A-RS - N Right-Angle Plug, Solder Clamp for HARBOUR LL335i Cable
PRF06-P-C-EP-160B-SS - N Straight Plug, Solder Clamp for ATM CF-210 Cable
PRF06-P-C-EP-270A-RS - N Right Angle Plug, Solder Clamp for DF218 Dynawave Cable
PRF06-P-C-EP-290-SS-2 - N Plug, Knurl-Hex Coupling Nut, Solder Clamp for SemFlex LA290 Cable
PRF06-P-C-EP-160A-SS - N Bulkhead Plug, Solder Clamp for Harbour LL160 Cable
PRF06-J-C-EP-335A-BS - N Bulkhead Plug, Solder Clamp for Harbour LL335I Cable
PRF06-J-C-EP-160A-BS - N Type Jack, Solder Clamp for Harbour LL160 Cable
PRF06-P-C-EP-160A-RS - N Type Plug, Solder Clamp for Harbour LL160 Cable
PRF06-P-C-EP-284-SS - N Type Plug, Solder Clamp for Micro-Coax UFB311A Cable
PRF06-P-C-EP-135B-SS - N Type Plug, Solder Clamp for LAB-FLEX 160S Cable
PRF06-P-C-EP-335-RS-1 - N Type Plug, Solder Clamp for Harbour LL335 Cable
PRF06-P-C-EP-290-SS-1 - N Type Plug, Solder Clamp for SEMFlex LA290 Cable
PRF06-P-C-EP-135-SS - N Type Plug, Solder Clamp for DYNAWAVE DF440W Cable
PRF06-P-C-EP-142-SS-1 - N Type Plug, Solder Clamp for Harbour LL142 Cable
PRF06-P-C-EP-180B-SS - N Type Plug, Solder Clamp for IW 1801 Cable
PRF06-P-C-EP-290B-SS N Plug, Solder Clamp for DYNAWAVE DF418W Cable
Mates and Related Components

Mating Connectors

Product Image for RF180-
RF180

50 Ohm, RF Microwave Cable Assembly

Product Image for RF280-
RF280

50 Ohm, RF Microwave Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.