3 GHz or 18 GHz performance options
Straight, right-angle or bulkhead
RG 174/316/178/58, or .178" and .277" low loss microwave cable assemblies available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Robust N Type interface with threaded coupling
Features
Downloads & Resources
Literature
Technical Documents
Products
PRF06 - Precision N Type Cable Connector
Features
Contact Samtec's RF Group for more information.
N Type precision RF cable connectors
Prints available
3 GHz solutions available: NTPE-CA Series
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP3 Precision RF Connectors, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz